HTD® and STD Pitch Belts |
|
|
|
|
|
|
|
|
|
|
|
HTD®5 |
HTD®8 |
HTD®14, HTD®L14 |
STD5 |
STD8 |
Min. Welded Belt Length |
mm |
450 |
456 |
1000 |
450 |
456 |
Standard Roll Lengths |
meters |
100 |
100 |
50 |
100 |
100 |
Standard Slitting Lanes |
mm |
25 |
No Slit Lane |
55 |
25 |
No Slit Lane |
Available Slitting Lanes |
mm |
15 |
20, 25, 30 |
85 |
10, 15 |
25 |
All roll
lengths are ±1%. |
|
|
|
|
|
|
|
|
|
|
|
Available
Widths |
mm |
HTD®5 |
HTD®8 |
HTD®14, HTD®L14 |
STD5 |
STD8 |
5 |
X |
|
|
X |
|
10 |
X |
X |
|
X |
X |
15 |
X |
X |
|
X |
X |
20 |
|
X |
|
|
X |
25 |
X |
X |
X |
X |
X |
30 |
|
X |
|
|
X |
35 |
|
|
X |
|
|
40 |
X |
X |
|
X |
X |
45 |
|
|
X |
|
|
50 |
X* |
X |
X |
|
X |
55 |
X* |
X |
X |
|
X |
60 |
|
|
X |
|
|
65 |
X* |
X** |
|
|
|
70 |
|
|
X |
|
|
All belts are available in any width between the minimum
and maximum listed width. |
* These widths
are only available in HTD5 Steel or HTD5 Steel with NB. |
** This width
is not available in HTD8 Kevlar®. |
|
|
|
|
|
|
|
|
|
|
Width
Tolerances |
Width |
HTD®5 |
HTD®8 |
HTD®14, HTD®L14 |
STD5 |
STD8 |
Up to 50 mm |
± 0.5 mm |
± 0.75 mm |
± 1.0 mm |
± 0.5 mm |
± .75 mm |
> 50-100 mm |
± 0.75 mm |
± 1.0 mm |
± 1.5 mm |
N/A |
± 1.0 mm |
>100-150 mm |
± 0.75 mm |
± 1.0 mm |
± 2.0 mm |
N/A |
N/A |
>150-170 mm |
N/A |
N/A |
± 2.0 mm |
N/A |
N/A |
|
|
|
|
|
|
|
|
|