T Pitch Belts
    T5 T10*,T10-HF* T20
Min. Welded Belt Length mm 440
(50 mm wide)
450
(100 mm wide)
1000
450
(100 mm wide)
850
(150 mm   wide)
Standard Roll Lengths meters 100 100 50
Standard Slitting Lanes mm 25 25 25
Available Slitting Lanes mm 10, 16 16, 32 N/A
All roll lengths are ±1%.
*Heavy Back (HB) option available.
Available Widths
mm T5 T10,T10-HF T20
6 X    
10 X X  
12 X X  
16 X X  
20 X X  
25 X X X
32 X X X
50 X X X
75 X X X
100 X X X
150   X X
All belts are available in any width between the minimum and
maximum listed width.
Width Tolerances
Width T5 T10,T10-HF T20
Up to 50 mm ± 0.5 mm ± 0.5 mm ± 1.0 mm
> 50-100 mm ± 0.75 mm ± 0.75 mm ± 1.0 mm
>100-150 mm N/A ± 0.75 mm ± 1.0 mm
T5 Pitch
T10 Pitch
T20 Pitch
To Order T Pitch Belts

To Order T Pitch Belts