Imperial Pitch Belts |
|
|
|
|
|
|
|
|
|
|
|
|
XL |
L |
H*, H-HF* |
XH |
|
Min. Welded Belt Length |
inch |
17 |
17 |
17 |
40.25 |
|
33.5 |
|
Standard Roll Lengths |
feet |
200 |
200 |
200 |
100 |
|
meters |
61 |
61 |
61 |
30 |
|
Standard Slitting Lanes |
inch |
1/4 |
1/2 |
1 |
1 |
|
|
Available Slitting Lanes |
inch |
N/A |
N/A |
3/4 |
N/A |
|
|
All
roll lengths are ±1%. |
|
|
|
|
*Heavy
Back (HB) option available. |
|
|
|
|
|
|
|
|
|
|
Available
Widths |
Code |
Inch |
mm |
XL |
L |
H, H-HF |
XH |
25 |
1/4 |
6.35 |
X |
|
|
|
31 |
5/16 |
7.94 |
X |
|
|
|
37 |
3/8 |
9.53 |
X |
X |
X |
|
50 |
1/2 |
12.70 |
X |
X |
X |
X |
75 |
3/4 |
19.05 |
X |
X |
X |
X |
100 |
1 |
25.40 |
X |
X |
X |
X |
150 |
1 1/2 |
38.10 |
X |
X |
X |
X |
200 |
2 |
50.80 |
X |
X |
X |
X |
300 |
3 |
76.20 |
|
X |
X |
X |
400 |
4 |
101.60 |
|
X |
X |
X |
600 |
6 |
152.40 |
|
|
X |
X |
All
belts are available in any width between the minimum and |
|
maximum
listed width. |
|
|
|
|
|
|
|
|
|
|
|
|
Width
Tolerances |
|
|
Width |
XL |
L |
H, H-HF |
XH |
|
|
Up to 2" |
± .020" |
± .020" |
± .020" |
± .040" |
|
|
>2"
- 4" |
N/A |
± .030" |
± .030" |
± .040" |
|
|
>4"
- 6" |
N/A |
N/A |
± .030" |
± .040" |
|
|
|
|
|
|
|
|
|
|
 |
|