Flat Belt Specifications | |||||||||
F8 | FL8 | F12 | FL12 | FX9 | FX12 | ||||
Nominal Thickness | inch | 0.080 | 0.080 | 0.125 | 0.125 | 0.090 | 0.120 | ||
metric | 2.0 | 2.0 | 3.0 | 3.0 | 2.3 | 3.0 | |||
Ultimate Tensile Strength per Inch or 25mm Belt Width | Steel | lbf/in | 1605 | 3204 | 1605 | 5445 | N/A | N/A | |
N/25mm | 7140 | 14250 | 7140 | 24220 | N/A | N/A | |||
Kevlar | lbf/in | 1818 | N/A | 1818 | N/A | 4090 | 4680 | ||
N/25mm | 8085 | N/A | 8085 | N/A | 18190 | 20820 | |||
Max. Allowable Belt Tension per Inch or 25mm Belt Width | Steel | Open Ended | lbf/in | 436 | 854 | 436 | 1338 | N/A | N/A |
N/25mm | 1939 | 3801 | 1939 | 5954 | N/A | N/A | |||
Welded | lbf/in | 218 | N/A | 218 | N/A | N/A | N/A | ||
N/25mm | 970 | N/A | 970 | N/A | N/A | N/A | |||
Max. Allowable Belt Tension per Inch or 25mm Belt Width | Kevlar | Open Ended | lbf/in | 243 | N/A | 243 | N/A | 1020 | 1170 |
N/25mm | 1081 | N/A | 1081 | N/A | 4540 | 5200 | |||
Welded | lbf/in | 121 | N/A | 121 | N/A | N/A | N/A | ||
N/25mm | 540 | N/A | 540 | N/A | N/A | N/A | |||
Specific Weight | Steel | lbf/ft/in | 0.057 | 0.073 | 0.078 | 0.113 | N/A | N/A | |
kgf/m/cm | 0.033 | 0.043 | 0.046 | 0.066 | N/A | N/A | |||
Kevlar | lbf/ft/in | 0.045 | N/A | 0.066 | N/A | 0.043 | 0.060 | ||
kgf/m/cm | 0.026 | N/A | 0.039 | N/A | 0.025 | 0.035 | |||
Specific Belt Stiffness (Open Ended) | Steel | lbf/in | 109000 | 213600 | 109000 | 334600 | N/A | N/A | |
N/mm | 19085 | 37410 | 19085 | 58600 | N/A | N/A | |||
Kevlar | lbf/in | 60700 | N/A | 60700 | N/A | 90000 | 130000 | ||
N/mm | 10635 | N/A | 10635 | N/A | 15760 | 22760 | |||
Min. Pulley Diameter (Inch or mm) | in | 2.0 | 2.375 | 2.0 | 3.0 | 3.0 | 4.0 | ||
mm | 50 | 60 | 50 | 75 | 75 | 100 | |||
Min. Diameter of Tensioning Idler Running on Back of Belt | in | 3.0 | 4.75 | 3.0 | 6.00 | 4.5 | 6.0 | ||
mm | 80 | 120 | 80 | 150 | 115 | 150 | |||
Standard Material | PU | PU | PU | PU | PU or TPR | PU or TPR | |||
Standard Colors (N=Natural , BK=Black) | N | BK | N | BK | BK | BK |
Materials | 92A PU | 85A PU | TPR | |
Service Temperature Range | –5° C to 70° C | -10°C to 60°C | -10°C to 70°C | |
(23° F to 158° F) | (14° F to 140° F) | (14° F to 158° F) | ||
Hardness, Shore A | 92 | 85 | 90 | |
Belt Material vs. Steel (dry) | 0.5 | 0.7 | 0.5 | |
Urethane vs. Aluminum (dry) | 0.5 | 0.6 | 0.5 | |
Coefficient of Friction | Belt Material vs. UHMWPE (dry) | 0.2 | 0.4 | 0.2 |
Nylon vs. Steel (dry) | 0.2 to 0.4 | 0.2 to 0.4 | 0.2 to 0.4 | |
Nylon vs. UHMWPE (dry) | 0.1 to 0.3 | 0.1 to 0.3 | 0.1 to 0.3 |
Do not use Gates Mectrol belts, pulleys or sprockets in applications that depend solely upon the belt to raise/lower, support or sustain a mass without an independent safety backup system. The specifications listed are based on Gates Mectrol's experience. However, our specifications and data do NOT cover all possible belt drive conditions. It is the responsibility of the belt drive system designer to ensure Gates Mectrol's belts are appropriate for a given system and application. The provided data is representative of our in-house experience and does not necessarily match product performance in industrial use. Gates Mectrol cannot assume any liability concerning the suitability and process ability of our products. We also cannot assume liability for process results, damages or consequential damages associated with the use of our products. Note, ultimate tensile strengths are listed for references purposes only. Ultimate tensile strength values listed above are a theoretical calculation based on average cord strength and may not represent actual tensile test results. | |||||||||