Download PC10 & PC20 Sprocket Drawing Files
Available as either STEP or PDF files. STEP files are downloaded as zip files.
PC 10 Sprocket Files Teeth Bore
STEP Files PDF Files
PRE10PC1060FU PRE10PC1060FU 6 1.02 inch Round
PRE10PC1080FU PRE10PC1080FU 8 1.02 inch Round
PRE10PC10100FU PRE10PC10100FU 10 1.02 inch Round
PRM25PC10100FU PRM25PC10100FU 10 25.2 mm Round
PSE15PC10100FU PSE15PC10100FU 10 1.52 inch Square
PSM40PC10100FU PSM40PC10100FU 10  40.5 mm Square
PSE15PC10120FU PSE15PC10120FU 12 1.52 inch Square
PSM40PC10120FU PSM40PC10120FU 12  40.5 mm Square
PSE15PC10200FU PSE15PC10200FU 20 1.52 inch Square
PSM40PC10200FU PSM40PC10200FU 20  40.5 mm Square
PC 20 Sprocket Files Teeth Bore
STEP Files PDF Files
PRE10PC2060FU PRE10PC2060FU 6 1 inch Round
PSE15PC2060FU PSE15PC2060FU 6 1.52 inch Square
PSM40PC2060FU PSM40PC2060FU 6  40.5 mm Square
PRM30PC2060FU PRM30PC2060FU 6 30 mm Round
PSE15PC2080FU PSE15PC2080FU 8 1.52 inch Square
PSM40PC2080FU PSM40PC2080FU 8  40.5 mm Square
PRE10PC2080FU PRE10PC2080FU 8 1 inch Round
PRM30PC2080FU PRM30PC2080FU 8 30 mm Round
PSE15PC20100FU PSE15PC20100FU 10 1.52 inch Square
PSM40PC20100FU PSM40PC20100FU 10  40.5 mm Square
PSE15PC20120FU PSE15PC20120FU 12 1.52 inch Square
PSM40PC20120FU PSM40PC20120FU 12  40.5 mm Square