Gates EuropeWorldwide
Europe/Africa
English (EU)
Europe/Africa: English (EU) français Russkij Deutsch Español Polski Italiano Türkçe Nederlands Ceština
We use cookies to understand how you use our site and to improve your experience. To learn more, please review our Cookie Policy. By continuing to use our site, you consent to the use of our cookies and our revised Privacy Policy. Accept

Poly Chain® belts - Poly Chain® Carbon™ Volt®
UNMATCHED PERFORMANCE WITH ANTISTATIC EXCELLENCE

THE MOST POWERFUL SYNCHRONOUS BELT IN THE MARKET
Strength, flexibility, durability and reliability are all vital qualities in the field of power transmission. With Poly Chain® Carbon™ Volt® belts, you can be confident that all these are guaranteed. The Poly Chain® Carbon™ Volt® belt consists of a tough, lightweight polyurethane compound with carbon tensile cord. The carbon fibre reinforcement provides high strength and length stability with improved shock load and fatigue resistance, while reducing stretch and increasing flexibility. The new facing covering the teeth is a graphite fabric that gives the necessary static-conductivity to the belt.
Construction features
  • Static conductive to ISO 9563 throughout the lifetime of the belt
  • Patented static conductive construction
  • High fatigue-resisting carbon fibre tensile cord
  • Patented carbon tensile cord design
  • Suitable for high torque, low speed drives
  • ATEX directive compliant: suitable for environments with explosive atmospheres
Benefits
  • Precise drive solutions
  • Unsurpassed quality
  • Clean, quiet, compact, durable
  • Extraordinary power capacity
  • Supports a maintenance-free, energy saving, environmentally friendly operation
  • Suitable for temperatures from -54°C to +85°C
  • Compatible with genuine Gates® Poly Chain® GT sprockets
 

 
 

 
E-Z Download
What kind of file is this? Poly Chain® Carbon™ Volt® 1,870 KB
(1.8 MB)
What kind of file is this? Poly Chain® Carbon™ Volt® 3,020 KB
(2.9 MB)

 
Product Literature Toolbar
  Print Format
  Email a Friend