Gates EuropeWorldwide
Europe/Africa
English (EU)
Europe/Africa: English (EU) français Russkij Deutsch Español Polski Italiano Türkçe Nederlands Ceština
We use cookies to understand how you use our site and to improve your experience. To learn more, please review our Cookie Policy. By continuing to use our site, you consent to the use of our cookies and our revised Privacy Policy. Accept

Air brake - MegaTech™
 
 
RECOMMENDED FOR Pressurised hot oil return lines and air brake lines, power steering, tilt cab cylinders, engine and transmission coolant and filtration lines.
TUBE CPE (Chlorinated polyethylene) based.
REINFORCEMENT One braid of high tensile steel wire.
COVER Oil resistant textile braid, impregnated with synthetic rubber. MSHA approved.
TEMPERATURE RANGE -40°c to +150°c. air: -40°c to +121°c. Phosphate ester fluids: -40°c to +100°c. For water emulsions, etc. see page 86.
STANDARDS Gates proprietary. Meets the requirements of SAE J1019 performance specifications for use in high temperature transmission oil systems and high temperature lubrication oil systems using petroleum-based oils. -4 to -20: meets SAE J1402.
COUPLINGS -4 to -20: MegaCrimp®; -24, -32: GlobalSpiral™ Plus.
CHARACTERISTICS/BENEFITS
  • Very good resistance to weathering and ozone.
  • MegaTech™ is compatible with a variety of fluids such as hydraulic oil, phosphate esters, diesters.

 
E-Z Download
What kind of file is this? MegaTech™ 454 KB

 
Product Literature Toolbar
  Print Format
  Email a Friend