Gates EuropeWorldwide
Europe/Africa
English (EU)
Europe/Africa: English (EU) français Russkij Deutsch Español Polski Italiano Türkçe Nederlands Ceština
We use cookies to understand how you use our site and to improve your experience. To learn more, please review our Cookie Policy. By continuing to use our site, you consent to the use of our cookies and our revised Privacy Policy. Accept

Exceeds ISO/EN/SAE standard - G2
 
 
RECOMMENDED FOR High pressure hydraulic applications.
TUBE NBR(Nitrile) based.
REINFORCEMENT Two braids of high tensile steel wire.
COVER NBR/PVC based. MSHA approved.
TEMPERATURE RANGE -40°c to +100°c constant and +121°c intermittent. For water emulsions, etc. see page 86.
STANDARDS EN 853 2SN. SAE 100R2. ISO 1436 2SN R2.
COUPLINGS -4 to -20: MegaCrimp®; -24, -32: GlobalSpiral™ Plus.
TYPE APPROVALS DNV, GL, LR, BV and MOD.
CHARACTERISTICS/BENEFITS
  • 50% of SAE 100R2 bend radius at rated working pressure.
  • Superior flex impulse performance: tested to 600,000 impulse cycles.
  • G2 hose is compatible with biodegradable hydraulic fluids like synthetic esters, polyglycols and vegetable oils as well as petroleum-based fluids.
OPTIONAL G2XH: for high-temperature applications, Gates recommends the G2XH range up to 150°c constant. please refer to page 49.
G2L: for low-temperature applications, Gates recommends the G2L range up to -57°c constant. Please refer to page 51.

 
E-Z Download
What kind of file is this? G2 830 KB

 
Product Literature Toolbar
  Print Format
  Email a Friend