Gates EuropeWorldwide
Europe/Africa
English (EU)
Europe/Africa: English (EU) français Russkij Deutsch Español Polski Italiano Türkçe Nederlands Ceština
We use cookies to understand how you use our site and to improve your experience. To learn more, please review our Cookie Policy. By continuing to use our site, you consent to the use of our cookies and our revised Privacy Policy. Accept

Exceeds ISO/EN/SAE standard - CM2T
 
 
RECOMMENDED FOR Extremely high pressure and high impulse hydraulic applications.
TUBE NBR(Nitrile) based.
REINFORCEMENT Two braids of high tensile steel wire.
COVER SBR based.
TEMPERATURE RANGE -40°c to +100°c constant and +121°c intermittent. For water emulsions, etc. see page 86.
STANDARDS EN 857 2SC. ISO 11237 2SC R16. SAE 100R16.
COUPLINGS MegaCrimp®.
TYPE APPROVALS DNV, GL, LR and BV.
CHARACTERISTICS/BENEFITS
  • 70% of EN 857 2SC.
  • Superior flex impulse performance.
  • Lightweight.
  • CM2T hose is compatible with biodegradable hydraulic fluids like synthetic esters, polyglycols and vegetable oils as well as petroleum-based fluids.
OPTIONAL CM2T-MTF: the complete range of CM2T is also available with the gates special MegaTuff™ cover which offers 300 times the abrasion resistance of the standard CM2T cover as per ISO 6945, superior ozone and weathering resistance. CM2T-MTF is also suitable for in-oil (submersible) applications.
IMPORTANT Please consult Gates Product Application Engineers for use of MegaTuff™ hose in reverse bending applications or for constant bending at minimum bend radius.

 
E-Z Download
What kind of file is this? CM2T 830 KB

 
Product Literature Toolbar
  Print Format
  Email a Friend