Gates EuropeWorldwide
Europe/Africa
English (EU)
Europe/Africa: English (EU) français Russkij Deutsch Español Polski Italiano Türkçe Nederlands Ceština
We use cookies to understand how you use our site and to improve your experience. To learn more, please review our Cookie Policy. By continuing to use our site, you consent to the use of our cookies and our revised Privacy Policy. Accept

Constant pressure - M4K
 
 
RECOMMENDED FOR High pressure hydraulic applications. Easy to route and to install in tight areas.
TUBE NBR(Nitrile) based.
REINFORCEMENT Two braids of high tensile steel wire.
COVER NBR/PVC based. MSHA approved.
TEMPERATURE RANGE -40°c to +100°c constant and +121°c intermittent. For water emulsions, etc. see page 86.
STANDARDS SAE 100R19. ISO 11237 R19. Meets or exceeds EN 857 2SC performance requirements.
COUPLINGS MegaCrimp®.
TYPE APPROVALS DNV, GL, LR, BV, ABS and MOD.
CHARACTERISTICS/BENEFITS
  • 70% of EN 857 2SC and 50% of EN 853 2SN bend radius at rated working pressure.
  • Superior flex impulse performance: tested to 600,000 impulse cycles.
  • Lightweight.
  • Alternative to spiral hoses in high pressure lines where flexibility is required.
  • M4K hose is compatible with biodegradable hydraulic fluids like synthetic esters, polyglycols and vegetable oils as well as petroleum-based fluids.
OPTIONAL M4K-MTF: the complete range of M4K is also available with the Gates special MegaTuff™ cover which offers 300 times the abrasion resistance of the standard M4K cover as per ISO 6945, superior ozone and weathering resistance. M4K-MTF is also suitable for in-oil (submersible) applications.
M4K-XTF: the complete range of M4K is also available with the gates special Xtratuff™ cover which offers 25 times the abrasion resistance of the standard M4K cover as per ISO 6945.
M4KH: for high-temperature applications, Gates recommends the M4KH hose range up to 121°c constant. Please refer to page 47.

 
E-Z Download
What kind of file is this? M4K 704 KB

 
Product Literature Toolbar
  Print Format
  Email a Friend