Gates EuropeWorldwide
Europe/Africa
English (EU)
Europe/Africa: English (EU) français Russkij Deutsch Español Polski Italiano Türkçe Nederlands Ceština
We use cookies to understand how you use our site and to improve your experience. To learn more, please review our Cookie Policy. By continuing to use our site, you consent to the use of our cookies and our revised Privacy Policy. Accept

Constant pressure - M5K
 
 
RECOMMENDED FOR High pressure hydraulic applications. Easy to route and to install in tight areas.
TUBE NBR(Nitrile) based.
REINFORCEMENT Two braids of high tensile steel wire.
COVER NBR/PVC based. MSHA approved.
TEMPERATURE RANGE -40°c to +100°c constant and +121°c intermittent. For water emulsions, etc. see page 86.
STANDARDS Gates proprietary. Meets or exceeds EN 857 2SC and ISO 11237 performance requirements.
COUPLINGS MegaCrimp®.
TYPE APPROVALS DNV, GL, LR, BV and MOD.
CHARACTERISTICS/BENEFITS
  • 70% of EN 857 2SC and 50% of EN 853 2SN bend radius at rated working pressure.
  • Superior flex impulse performance: tested to 600,000 impulse cycles.
  • Lightweight.
  • M5K hose is compatible with biodegradable hydraulic fluids like synthetic esters, polyglycols and vegetable oils as well as petroleum-based fluids.
OPTIONAL 4M5K is also available with the Gates special MegaTuff™ cover which offers 300 times the abrasion resistance of the standard 4M5K cover as per ISO 6945, superior ozone and weathering resistance. 4M5K-MTF is also suitable for in-oil (submersible) applications.

 
E-Z Download
What kind of file is this? M5K 704 KB

 
Product Literature Toolbar
  Print Format
  Email a Friend