Gates EuropeWorldwide
Europe/Africa
English (EU)
Europe/Africa: English (EU) français Russkij Deutsch Español Polski Italiano Türkçe Nederlands Ceština
We use cookies to understand how you use our site and to improve your experience. To learn more, please review our Cookie Policy. By continuing to use our site, you consent to the use of our cookies and our revised Privacy Policy. Accept

Constant pressure - M6K
 
 
RECOMMENDED FOR High pressure hydraulic applications. Easy to route and to install in tight areas.
TUBE NBR(Nitrile) based.
REINFORCEMENT Two braids of high tensile steel wire.
COVER NBR/PVC based. MSHA approved.
TEMPERATURE RANGE -40°c to +100°c constant and +121°c intermittent. For water emulsions, etc. see page 86.
STANDARDS Gates proprietary. Meets or exceeds EN 857 2SC and ISO 11237 performance requirements.
COUPLINGS MegaCrimp®.
TYPE APPROVALS DNV, GL, LR, BV and MOD.
CHARACTERISTICS/BENEFITS
  • 70% of EN 857 2SC and 50% of EN 853 2SN bend radius at rated working pressure.
  • Superior flex impulse performance: tested to 600,000 impulse cycles.
  • Lightweight.
  • M6K hose is compatible with biodegradable hydraulic fluids like synthetic esters, polyglycols and vegetable oils as well as petroleum-based fluids.

 
E-Z Download
What kind of file is this? M6K 704 KB

 
Product Literature Toolbar
  Print Format
  Email a Friend