Gates EuropeWorldwide
Europe/Africa
English (EU)
Europe/Africa: English (EU) français Russkij Deutsch Español Polski Italiano Türkçe Nederlands Ceština
We use cookies to understand how you use our site and to improve your experience. To learn more, please review our Cookie Policy. By continuing to use our site, you consent to the use of our cookies and our revised Privacy Policy. Accept

Constant pressure - EFG3K
 
 
RECOMMENDED FOR Extremely high pressure and high impulse hydraulic applications.
TUBE -20 to -32: NBR (Nitrile) based.
REINFORCEMENT Four alternating layers of spiralled, high tensile steel wire.
COVER CR(Chloroprene) based. MSHA approved.
TEMPERATURE RANGE -40°c to +121°c. For water emulsions, etc. see page 86.
STANDARDS Gates proprietary. EN 856 R12. SAE 100r12. ISO 3862 R12. Meets or exceeds performance requirements of EN 856 4SP.
COUPLINGS -20:GlobalSpiral™; -24 to -32: GlobalSpiral™ Plus.
TYPE APPROVALS DNV, GL, LR, BV, ABS and MOD.
CHARACTERISTICS/BENEFITS
  • Extremely flexible.
  • Superior flex impulse performance: tested to 1,000,000 impulse cycles at 50% of EN 856 R12 and SAE 100R12 bend radii.
  • 40% of EN 856 4SP bend radius at rated working pressure.
  • EFG3K hose is compatible with biodegradable hydraulic fluids like synthetic esters, polyglycols and vegetable oils as well as petroleum-based fluids.
OPTIONAL EFG3K-MTF: the complete range of EFG3K is also available with the gates special MegaTuff™ cover which offers 300 times the abrasion resistance of the standard EFG3K cover as per ISO 6945, superior ozone and weathering resistance.
IMPORTANT Please consult Gates Product Application Engineers for use of MegaTuff™ hose in reverse bending applications or for constant bending at minimum bend radius.

 
E-Z Download
What kind of file is this? EFG3K 704 KB

 
Product Literature Toolbar
  Print Format
  Email a Friend