Gates EuropeWorldwide
Europe/Africa
English (EU)
Europe/Africa: English (EU) français Russkij Deutsch Español Polski Italiano Türkçe Nederlands Ceština
We use cookies to understand how you use our site and to improve your experience. To learn more, please review our Cookie Policy. By continuing to use our site, you consent to the use of our cookies and our revised Privacy Policy. Accept

MegaSys® Spiral-wire Constant Pressure Hoses and GlobalSpiral™ Couplings
PowerGrip® GTX

Construction features

  • Exceeds ISO 3862/EN 856 standard performance requirements
  • Bends up to 40% of the ISO 3862/EN 856 minimum bend radius requirements
  • Available with the Gates special MegaTuff™ cover which offers 300 times the abrasion resistance of the standard EFGxK cover, as well as superior ozone and weathering resistance
  • MSHA flame resistant cover
  • Introduces a no-skive solution across the range
  • 2-piece coupling design, except for the new GlobalSpiral™ Maximum (GSM) coupling
  • A 1-piece stem on all GlobalSpiral™ couplings
  • Robust “Bite-the-wire” crimp for improved coupling retention

Benefits

  • Provides superior performance for extreme high-pressure, high-impulse spiral-wire hydraulic applications
  • The MegaTuff™ cover eliminates the need for spring guards and protective sleeves and is ideal for the harshest conditions in mining, construction, oil field and quarries
  • Reduces downtime by eliminating damaged hose/coupling interfaces
  • Eliminates contamination, odours and dust normally created by skiving
  • Reduces inventory because only one stem is required for all spiral-wire hose types
  • Provides a further plus on inventory management, HSE and performance with the GlobalSpiral™ Plus (GSP) coupling. The stem of this no-skive 2-piece coupling can also be used for 1- and 2-wire-braid hoses in size -24 and -32
  • Provides a no-skive 1-piece coupling solution with the GlobalSpiral™ Maximum (GSM) coupling for the large bore hose dimensions (-24 and -32) up to 42.0 MPa while featuring all the advantages of the Gates GlobalSpiral™ design


 
 
Product Literature Toolbar
  Print Format
  Email a Friend