Gates EuropeWorldwide
Europe/Africa
English (EU)
Europe/Africa: English (EU) français Russkij Deutsch Español Polski Italiano Türkçe Nederlands Ceština
We use cookies to understand how you use our site and to improve your experience. To learn more, please review our Cookie Policy. By continuing to use our site, you consent to the use of our cookies and our revised Privacy Policy. Accept

Rubber Synchronous Belts - TransMotion™
Gates’ TransMotion™ is the most powerful rubber belt in the market for conveyor applications. TransMotion™ guarantees a 100% reliability when it is used for assembly lines in the most diverse industries. It outlasts and outperforms roller chain and other high-performance rubber synchronous products.
Identification
Three part number in white on the back of the belt indicating belt length, pitch and width.
Construction
  • Technically advanced compound with elastomeric teeth and backing and nylon facing.
  • Conveyor cord provides superior tooth jump resistance and shock load resistance. Allows use in wash down applications.
  • Elastomeric backing protects the cords from environmental pollution and frictional wear.
  • Helically wound tensile member gives enormous strength, flex life and elongation resistance.
  • Low friction nylon facing protects the tooth surface against wear.
  • Precision-formed and accurately spaced elastomeric teeth.
  • Static conductive (ISO 9563) and can as such be used in the conditions described in the Directive 94/9/EC - ATEX. Certificates available on request.
Advantages
  • Compact drives and less weight.
  • Positioning accuracy.
  • Improved tooth jump resistance.
  • Reduced noise levels.
  • Cost-effective, long-lasting and virtually maintenance-free.
  • Used on HTD® and RPP pulleys.
 

 
E-Z Download
What kind of file is this? TransMotion™ 195 KB

 
Product Literature Toolbar
  Print Format
  Email a Friend