Gates EuropeWorldwide
Europe/Africa
English (EU)
Europe/Africa: English (EU) français Russkij Deutsch Español Polski Italiano Türkçe Nederlands Ceština
We use cookies to understand how you use our site and to improve your experience. To learn more, please review our Cookie Policy. By continuing to use our site, you consent to the use of our cookies and our revised Privacy Policy. Accept

PowerBand® V-Belts - Super HC® PowerBand®

Hi-Power® PowerBand® offers a solution for drives where single belts vibrate, turn over or jump off the pulleys. They consist of several V-belts joined together by a permanent, high strength tie band, thus being tougher than all the belts taken separately. Super HC® PowerBand® is available in SPB, SPC, 8V/25J, 9J and 15J sections. Hi-Power® B, C and D sections are available on request.

Identification
Durable marking indicating type and dimensions.
Construction
  • Strong band controls belt-to-belt distance and prevents sideways bending.
  • Flex-bonded tensile cords are vulcanised as one solid unit making the belt highly resistant to tensile and flexing forces, fatigue and shock loads.
  • Concave sides and arched top.
  • Flex-Weave® cover protects the belt core from the toughest environments.
  • Elastomeric compound protects the belt against heat, ozone and sunlight.
  • Static conductive (ISO 1813) and can as such.
Advantages
  • Better resistance to vibrations.
  • High stability and smooth running on the toughest drives.
  • Temperature ranges from -30°C to +60°C.
  • Important design economies possible.
  • Savings in drive space and weight thanks to high transmission efficiency.
Sections and nominal dimensions

 

Pitch mm

Width mm

Height mm

SPB
SPC
9J/3V
15J/5V

25J/8V

19
25.5
10.3

17.5
28.6

16
22
10
16
26

13
18
8
13
23

 

 
E-Z Download
What kind of file is this? Super HC® PowerBand® 236 KB

 
Product Literature Toolbar
  Print Format
  Email a Friend