AT Pitch Belts
    AT5 ATL5 AT10 ATL10, ATL10-HF AT20, ATL20
Min. Welded Belt Length mm 440 450 460
(100 mm wide)
900 1000
860
(150 mm wide)
Standard Roll Lengths meters 100 100 100 100 50
Standard Slitting Lanes mm 25 25 25 25 N/A
Available Slitting Lanes mm 10, 16 16 N/A N/A N/A
All roll lengths are 1%.
Available Widths
mm AT5 ATL5 AT10, ATL10, ATL10-HF AT20, ATL20
6 X      
10 X X    
12 X X    
16 X X X  
20 X X X  
25 X X X X
32 X X X X
50 X X X X
75 X X X X
100 X X X X
150 X X X
All belts are available in any width between the minimum and
maximum listed width.
Width Tolerances
Width AT5 ATL5 AT10 ATL10, ATL10-HF AT20 ATL20
Up to 50 mm 0.5 mm 0.5 mm .75 mm 1.0 mm 1.0 mm 2.0 mm
> 50-100 mm 0.75 mm 0.75 mm 1.0 mm 1.5 mm 1.5 mm 2.0 mm
>100-150 mm N/A 0.75 mm 1.0 mm 1.5 mm 1.5 mm 2.0 mm
AT5 Pitch
 
AT10 Pitch
 
AT20 Pitch
To Order AT Pitch Belts

To Order AT Pitch Belts