Adaptors

GATES HYDRAULIC ADAPTOR RANGE GIVES YOU QUALITY AND RELIABILITY

Gates is world famous for its premium hydraulic hoses, couplings and equipment that are designed, engineered and manufactured to stand up to all industry requirements, as well as for its value added services that result in optimal equipment performance, exceptional reliability, and long service life.
But we don't stop there. With Gates new hydraulic adaptor range, we now have everything in place to be your preferred one-stop-shop!

TRUSTWORTHY SOLUTIONS FROM PORT TO PORT

Adaptors are needed to complete hydraulic circuits which perform different functions:

  • Thread size adaptors – to reduce or expand the existing thread
  • Thread conversion adaptors – to change from one port thread to another to allow tube fitting or hose connections to be made
  • Hose end adaptors – hose to port, hose to hose, etc

With the addition of the new adaptor range, Gates has taken its Integrated Approach to the next level where hoses, couplings, tube fittings and adaptors are designed together to obtain trustworthy port-to-port solutions!

RELIABILITY FROM A WELLž KNOWN BRAND

Gates adaptors are constructed with premium materials and precision machined to meet all recognised international standards. In other words, you can confidently install Gates adaptors. As with all our hydraulic products, you can count on highquality, reliable parts that will deliver worry-free operation!

BIG COVERAGE

Gates new product line offers high-quality BSP and JIC adaptors at competitive pricing, with big coverage, so you can be sure to get the parts you need. The selected adaptor types are available in a multiple of sizes and configurations. This combination provides a product which covers numerous markets and applications – a few are listed below:

Markets

  • Construction
  • Agriculture & Forestry
  • Off-shore & Marine
  • Power pack build
  • General hydraulics

Applications

  • Excavators
  • Loaders
  • Harvesters
  • Balers
  • Off-shore equipment

Regardless of your requirement, Gates offers the right hydraulic adaptors to meet your challenging applications each and every time!

With over 100 years of experience, Gates products are trusted by professionals around the world.