Gates new generation raw edge V-belts

QUAD-POWER® III

Additional benefits


  • Extended temperature range: from -40°C up to +110°C.
  • Extraordinary power capacity: at least 15% higher power ratings than Gates' Quad-Power® II belts.
  • Substantially reduced noise level.
  • Static conductive (ISO 1813) and can as such be used in the conditions described in the Directive 94/9/EC-ATEX.
  • REACH and RoHS compliant.
  • High dimensional precision. All sizes meet and even exceed Gates UNISET tolerances and can be installed without matching.
  • Smooth-running operation.
  • Space savings and design freedom.
  • Minimal belt tension loss.
  • Long and trouble-free service life reducing replacement and maintenance costs.
  • Environment-friendly: halogen-free (e.g. chlorine).
  • Significantly better resistance to static ageing.





DOWNLOAD

Quad-Power® III Brochure
Download the Quad-Power® III brochure including information on sections, nominal dimensions and size listings.

Quad-Power® III Screensaver (1 Mb)
© 2009 Gates Corp. l All Rights Reserved.