Gates EuropeWorldwide
English (EU)
Europe/Africa: English (EU) français Russkij Deutsch Español Polski Italiano Türkçe Nederlands CeŇ°tina

For Immediate Release November 1, 2017

Contact: Kathy Brysse

Gates to showcase new PRO series hydraulic solutions and extensive power transmission technologies at Agritechnica Show.

Gates booth: Hall 16 stand D04


From November 11 to 18 Gates Industrial division will showcase it’s extensive range of hydraulic and power transmission solutions at the Agritechnica Show in Hannover. At this leading event for all things related to crop production Gates will present its new line of professional grade hydraulic hose and couplings, the PRO series.


Engineered to industry standards and specifications, the new PRO series range has been designed to provide optimal performance for standard duty hydraulic lines. The new hose and coupling combinations cover the four most popular European wire-braid assembly specifications: EN 857 1SC, EN 857 2SC, EN 853 1SN and EN 853 2SN. With this addition Gates now covers the full spectrum from high-demanding, high-pressure assemblies to standard connections that provide optimal performance on less critical return lines.


The addition of the new product line fits perfectly within the Gates Integrated Systems Approach for hydraulic connections from port-to-port. With this approach machine owners can rest assured that their equipment will remain up and running in the field without fear for lost productivity due to unplanned downtime. For design engineers it means the most optimal solution for every type of hydraulic assembly resulting in a fully optimized total cost of ownership.


To further demonstrate the Integrated Systems Approach ensuring a safe and reliable hydraulic solution from port-to-port, Gates will also showcase its extensive line of tube fittings and adaptors. The complete line comes standard with a zinc-nickel plating offering 720 hours of red rust protection.


Next to hose and couplings Gates will also showcase its extensive line of heavy duty drive belts designed for long lasting service life in farming equipment. Gates agricultural belts are available as wrapped V-belts with concave sidewalls and Flex Weave® band and as raw edge, cogged V-belts with special cog design.


For years Gates has been a leading supplier to original equipment manufacturers of agricultural machinery resulting in the development of a complete belt drive progamme that ensures trouble-free and long-lasting service in the most demanding working conditions of farming machinery.