Gates EuropeWorldwide
Europe/Africa
English (EU)
Europe/Africa: English (EU) français Russkij Deutsch Español Polski Italiano Türkçe Nederlands CeŇ°tina

For Immediate Release April 15, 2014

Contact: Patricia Vauzelle

Patricia.Vauzelle@gates.com

Gates new BSP & JIC adaptor range

Gates, world famous for its premium hydraulic hoses, couplings, tube fittings and equipment has now also added a comprehensive range of adaptors to its one-stop-shop concept.

Gates adaptors are constructed with premium materials and precision machined to meet recognized international specifications.

Gates new product line offers a wide coverage of high quality BSP and JIC adaptors. The selected adaptor types are available in a multiple of sizes and configurations. This combination provides a range which covers numerous markets (construction, agriculture, marine, general hydraulics…) and applications (excavators, loaders, harvesters, off-shore equipment…).
 
Adaptors are needed to complete hydraulic circuits which perform different functions.  They are used to reduce or increase existing thread sizes, connect hose to hose, convert from one thread type to another or to allow connections between port and hose or tube.

The true value of the Gates system comes from the Gates Integrated System Approach: all elements of the hose assembly process are designed together to produce factory quality assemblies which perform above and beyond any international standard. With the addition of the new adaptor range, Gates has taken its Integrated Approach to the next level to obtain trustworthy port to port solutions.

A brand new catalog is also available in English, French and German.