Gates EuropeWorldwide
Europe/Africa
English (EU)
Europe/Africa: English (EU) français Russkij Deutsch Español Polski Italiano Türkçe Nederlands CeŇ°tina

For Immediate Release March 5, 2009

Contact: Kathy Brysse

mediaeurope@gates.com

Efficient hydraulics powering industrial businesses

At the world's leading event for power transmission and fluid power, Motion Drive and Automation in Hannover, Gates and Gates EMB will present their integrated solutions for high performance hydraulics: From hoses, couplings, adaptors and tube fittings to complete assemblies combined with safety training, assembly machinery and a customised service. In addition, a new innovative quick-to-connect product is launched at the show. And last but not least, visitors can experience Gates’ strength as a long-standing manufacturer of high quality hydraulic products and innovative solutions.
 
Visitors to the stand are invited to discover the Gates and Gates EMB high performance hydraulic products and services for a multitude of markets. Next to durable and safe products the company offers complete port-to-port solutions for high pressure hydraulic equipment and machinery in the industries of mining, truck & bus, agriculture, construction and shipbuilding. Even for the oil & gas and renewable energy market Gates provides innovative concepts.
 
For the oil & gas industry Gates recently released a new 2” ID fully API 7K approved cementing hose. The new 2” cementing hose is available in both 5,000 and 10,000 PSI working pressures. To complement these hoses Gates has also released new one piece 1502 hammer unions. Through a large network of distributors, all Gates oilfield products are all available in very short delivery times.
 
The show is the ideal platform to introduce a new innovative coupling range which is threadless and quick-to-connect. The Quick-Lok coupling is an addition to the MegaCrimp® Coupling range and clicks into place without the need for torque and tooling, reducing costs, leaks and assembly time. The Quick-Lok MegaCrimp®  coupling assembled with Gates wire-braid hose range provides optimal longevity.
 
Furthermore, Gates has added larger bore dimensions to its range of no-skive spiral hose assemblies for use on extremely high pressure applications: 1-piece GSH couplings for 6-spiral EnviroFluid hoses and 2-piece GSP couplings for both large bore 4-spiral and wire-braid hydraulic hoses complement the range.
 
At the stand the recently launched range of self-assembly machinery for hose cutting, marking and crimping will feature prominently.  Gates EMB will present new machines in its range of machinery for tube cutting, cleaning, deburring, bending, flaring, assembly and tube forming.
 
In addition, OE manufacturers can experience Gates complete and customised port-to-port solutions. By using high-quality materials and advanced product features, Gates port-to-port solutions go the long road resulting in a significant lower total cost of ownership.