Gates EuropeWorldwide
Europe/Africa
English (EU)
Europe/Africa: English (EU) français Russkij Deutsch Español Polski Italiano Türkçe Nederlands Ceština

For Immediate Release April 23, 2004

Contact:



New from Gates: 1 merchandiser combining fuel line hose and matching fuel clamps

Gates has introduced a new merchandiser that combines fuel hoses and fuel clamps.  It is a combination of the existing popular 6-reel fuel line merchandiser and an extension that holds the matching fuel clamps.  This merchandiser is a result of Gates new market approach, where the company positions itself as a system supplier, providing within different systems (e.g. drive systems, fuel systems, cooling systems) a complete and combined range of products.  

Two different merchandisers are available: one with 3.2, 4, 5, 6, 8 and 10 mm inside diameter hose and one with 3.2, 4, 6, 7, 8 and 10 mm inside diameter hose. Garage owners and mechanics can choose the range which best meets their market requirements.  The hose can be cut off at the required length with Gates’ hose cutter, and no hose is wasted.  This lightweight hose cutter is also included in the package.  The handy and durable display provides easy storage of the reels and does away with availability problems.  When the fuel line merchandiser needs restocking all reels can be ordered separately. 

The extension basket holding the fuel clamps can easily be attached at the bottom of the merchandiser.  This basket holds for each hose size the correct fuel injection clamps: 60 clamps (3 boxes of 20 clamps) of each size.   For the garages that already have a six reel fuel line merchandiser it is possible to order the clamp extension separately.