Gates EuropeWorldwide
English (EU)
Europe/Africa: English (EU) français Russkij Deutsch Español Polski Italiano Türkçe Nederlands CeŇ°tina

For Immediate Release February 26, 2014

Contact: Patricia Vauzelle

Made by Gates

Gates is one of the market leaders in the field of Power Transmission. Today, the manufacturer of many well-proven premium products also enters the high-volume, commodity price segment with the new Gates Delta V-belts range.

Gates Delta V-belts are a cost-effective solution for all standard industry drives. They are a 100% pure Gates product manufactured according to all Gates quality standards in the European Gates plants. Consequently, they combine all Gates belt qualities. 

The range consists of two product lines to cover all market requirements: the wrapped classical section Delta Classic™ and the wrapped narrow section Delta Narrow™ V-belt. Both ranges are available in a complete range of sizes covering all popular sections and belt lengths.

Both profiles share the same quality rubber belt body and high strength polyester tensile cords, are anti-static and REACH as well as RoHS 2 compliant. They are specified to operate in a temperature range from -30° to +70°C and guaranteed for their flexibility, stability and smooth-running. All dimensions are available from stock.

The brochure with a complete size list is available in 7 languages.