Fuel systems
Fact 7


Gates submersible fuel line hose exceeds the SAE 30R10 rating, the standard for submersible fuel hose applications, and is reinforced with aramid fibre, the same fibre used in bullet-proof vests, pound for pound stronger than steel


Gates submersible fuel line hose

When an in-tank fuel line hose fails, the pump fails. A technician could end up dealing with an expensive fuel pump replacement, when a few inches of the right hose - the Gates submersible fuel line hose - could have solved the problem.
  • Engineered for constant contact with gasoline (and other liquid petroleum distillates) on the inside and the outside
  • Fluoroelastomer (FKM) tubed cover resists gas and fuel permeation and retards ageing
  • Inside diameters of 8 mm (5/16") and 9.5 mm (3/8") and lengths of 30.5 cm (1 ft) or 5 m (16.4 ft) on a reel


  • All info on fuel systems

    » Gates fuel system products keep your vehicle going