Gates EuropeWorldwide
Europe/Africa
English (EU)
Europe/Africa: English (EU) français Russkij Deutsch Español Polski Italiano Türkçe Nederlands Ceština

Polychain_GT_Carbon_header

Visit the Poly Chain® GT Carbon™ website 

Now also available in three special belt constructions:
- Poly Chain® GT Carbon™ High Temperatur
- Poly Chain® GT Carbon™ Hot Oil


Through providing you with precise drive solutions of unsurpassed quality and leading edge technology Gates brings you the ultimate in synchronous drive systems. Poly Chain® GT Carbon™ is Gates’ newest polyurethane synchronous belt with patented carbon tensile cord design also suited for high torque, low speed drives. The materials development engineers from Gates are the first to have incorporated a high fatigue-resisting carbon fibre tensile cord into the belt which is made of a new polyurethane compound. Consequently,
Poly Chain® GT Carbon™ is the most powerful synchronous belt in the market providing a maintenance-free, energy saving and environmentally friendly operation offering an excellent alternative to roller chain and gear drives.

Identification

Three part number on the back of the belt indicating pitch code, pitch length and width. Belt inside colour is blue.

Construction

• The basic belt consists of a newly developed tough, lightweight polyurethane compound which is chemically resistant and ensures optimum adhesion with the carbon tensile cords.
• The carbon fibre reinforcement provides high strength and length stability with improved shock load and fatigue resistance, while reducing stretch and increasing flexibility.
• The facing is a nylon fabric that acts as a wear resistant surface, protecting the teeth. It also helps keep frictional losses to a minimum.
• The special modified curvilinear tooth profile improves stress distribution and allows higher overall loading.

Advantages

• Extraordinary power capacity: at least 25% higher power ratings than Poly Chain® GT2 belts.
• Clean, quiet, compact, durable, maintenance-free, energy saving and environmentally friendly operation.
• Virtual constant belt tension over belt life.
• Ability to use back idlers.
• Designed to fit with current Poly Chain® GT pulleys.
• Suitable for temperatures from -54°C to +85°C.
• Wide application range: industrial equipment (mining, construction, food and beverage, wood, paper, pulp, textile), conveying equipment, lifting and handling equipment, agricultural and forestry equipment, machine tools, motorcycle rear wheel drives, bicycle drives … and many more.

Sections and nominal dimensions

 
 
Pitch
T
B
 
mm
mm
mm
8MGT
8.0
3.4
5.9
14MGT
14.0
6.0
10.2
 
 
 
Description
Pitch length
Number of teeth
 
 
 
 
8MGT
8MGTC-640
640
80
 
8MGTC-720
720
90
 
8MGTC-800
800
100
 
8MGTC-896
896
112
 
8MGTC-960
960
120
 
8MGTC-1000
1000
125
 
8MGTC-1040
1040
130
 
8MGTC-1120
1120
140
 
8MGTC-1200
1200
150
 
8MGTC-1224
1224
153
 
8MGTC-1280
1280
160
 
8MGTC-1440
1440
180
 
8MGTC-1600
1600
200
 
8MGTC-1760
1760
220
 
8MGTC-1792
1792
224
 
8MGTC-2000
2000
250
 
8MGTC-2200
2200
275
 
8MGTC-2240
2240
280
 
8MGTC-2400
2400
300
 
8MGTC-2520
2520
315
 
8MGTC-2600
2600
325
 
8MGTC-2800
2800
350
 
8MGTC-2840
2840
355
 
8MGTC-3048
3048
381
 
8MGTC-3200
3200
400
 
8MGTC-3280
3280
410
 
8MGTC-3600
3600
450
 
8MGTC-4000
4000
500
 
8MGTC-4400
4400
550
 
8MGTC-4480
4480
560

 Available in widths of 12 mm, 21 mm, 36 mm and 62 mm.

 
Description
Pitch length
Number of teeth
 
 
 
 
14MGT
14MGTC-994
994
71
 
14MGTC-1120
1120
80
 
14MGTC-1190
1190
85
 
14MGTC-1260
1260
90
 
14MGTC-1400
1400
100
 
14MGTC-1568
1568
112
 
14MGTC-1610
1610
115
 
14MGTC-1750
1750
125
 
14MGTC-1890
1890
135
 
14MGTC-1960
1960
140
 
14MGTC-2100
2100
150
 
14MGTC-2240
2240
160
 
14MGTC-2310
2310
165
 
14MGTC-2380
2380
170
 
14MGTC-2450
2450
175
 
14MGTC-2520
2520
180
 
14MGTC-2590
2590
185
 
14MGTC-2660
2660
190
 
14MGTC-2800
2800
200
 
14MGTC-3136
3136
224
 
14MGTC-3304
3304
236
 
14MGTC-3360
3360
240
 
14MGTC-3500
3500
250
 
14MGTC-3850
3850
275
 
14MGTC-3920
3920
280
 
14MGTC-4326
4326
309
 
14MGTC-4410
4410
315

 Available in widths of 20 mm, 37 mm, 68 mm, 90 mm and 125 mm. 

Special belt constructions

- Poly Chain® GT Carbon™ High Temperature
Special polyurethane compound provides superb heat resistance.  It enables the belt to remain fully operational under extreme temperatures ranging up to 120°C and even up to 140°C during shorter periods;

- Poly Chain® GT Carbon™ Hot Oil
Special polyurethane compound provides superb oil and heat resistance, ensuring a problem-free operation in oil environments at temperatures ranging up to 120°C (suitable for transfer cases, gear boxes…);

NOTE
Poly Chain® GT Carbon™ High Temperature and Poly Chain® GT Carbon™ Hot Oil are available in standard lengths up to 2000 mm.  The belts are only available on request.  For more detailed information and correct usage, please contact your Gates representative.

MINI POLY CHAIN® GT CARBON™

This compact polyurethane synchronous belt opens up new opportunities in the design of conveyor drives and is an alternative to roller chains.
Poly Chain® GT Carbon™ does not require lubrication or tensioning and is characterised by low noise levels even at high transport speeds. The special construction is highly resistant to aggressive influences such as dust, oil and chemicals.

 


 
 
Product Literature Toolbar
  Print Format
  Email a Friend