Gates EuropeWorldwide
Europe/Africa
English (EU)
Europe/Africa: English (EU) français Russkij Deutsch Español Polski Italiano Türkçe Nederlands Ceština

                   Special fuel hose

 


Special fuel hose (Product type 4324)

A very small-diameter hose, suitable as connection and vacuum hose.
  • Working pressure of 10 bar (= 1 MPa)
  • Temperature range from -35°C to +110°C, occasionally to +130°C
  • HNBR: excellent resistance to heat, ozone, engine oil, coolant and fuel

Do not use for in-tank applications and LPG.
Not designed to replace coupled hose assemblies on fuel injected engines.
All reels fit Gates fuel line hose merchandiser.
 
 


 
Product Literature Toolbar
  Print Format
  Email a Friend