Gates EuropeWorldwide
Europe/Africa
English (EU)
Europe/Africa: English (EU) français Russkij Deutsch Español Polski Italiano Türkçe Nederlands Ceština

 

                     Windscreen washer and vacuum tubing
windscreen washer vacuum tubing
Adapta Flex™
(Product type 4040)

The ideal hose to replace the PVC tubing used for windscreen or headlight washers in cars, to connect vacuum-operated car accessories and to discharge radiator overflow or rainwater.
  • Remains flexible for easy installation and cleaning
  • Resistant to the harmful conditions under the bonnet
  • Heat, ozone, coolant and kink resistant
  • Temperature range from -40°C to +125°C
  • Meets requirements of SAE J1037, J942b

Packaging:
15 m reel.
All reels fit Gates fuel line hose merchandiser (page 40).
 
 


 
Product Literature Toolbar
  Print Format
  Email a Friend