Gates EuropeWorldwide
Europe/Africa
English (EU)
Europe/Africa: English (EU) français Russkij Deutsch Español Polski Italiano Türkçe Nederlands Ceština

                   Submersible fuel line hose

Submersible fuel line hose Product type 4219)

The Gates submersible fuel line hose is no ordinary fuel line hose. An ordinary fuel line hose is designed to handle fuel on the inside only. The Gates submersible fuel line hose exceeds the SAE 30R10 rating and is capable of handling petrol, alcohol extended petrol or diesel fuel in fully immersed, mobile, stationary and marine applications.

  • Engineered for constant contact with petrol (and other liquid petroleum distillates) on the inside and the outside
  • Exceeds the SAE 30R10 specification for submersible fuel line hose applications
  • Fluoroelastomer (FKM) tubed cover resists gas and fuel permeation and retards ageing
  • Aramid fibre reinforcement – the same fibre as the one used in bullet-proof vests – pound for pound stronger than steel

All reels fit Gates fuel line hose merchandiser.

 


 
Product Literature Toolbar
  Print Format
  Email a Friend