Gates EuropeWorldwide
Europe/Africa
English (EU)
Europe/Africa: English (EU) français Russkij Deutsch Español Polski Italiano Türkçe Nederlands Ceština

 

                                    Powergrip® HTD® 3M & 5M

Because of an optimised load distribution, the HTD® curvilineartooth form guarantees high power transmission in low speedand high torque applications. PowerGrip® HTD® 3M and 5M belts are suitable for domestic appliances, office machines, electric hand tools and for applications in the processing and chemical industry.

Identification

Three part number on the back of the belt indicating belt length, pitch and width.

Construction

• Special curvilinear tooth design improves stress distribution and allows higher overall loading.
• Precisely formed and accurately spaced elastomeric teeth ensure
smooth engagement with the pulley grooves.
• Durable elastomeric backing protects the belt against environmental pollution as well as frictional wear if power is transmitted from the back of the belt.
• Tough nylon facing protects the tooth surface.
• Fibreglass tensile cords.
• Compact design.

Advantages

• 3M and 5M PowerGrip® HTD® are designed for speeds up to
20000 rpm and capacities up to 10 kW.
• The optimised tooth form permits high loads to be transmitted, even in small pitches.
• Because of close manufacturing tolerances fixed centre distances are practicable. Furthermore, high flexibility allows the use of very small pulleys (outside diameter of 8.79 mm).
• Peripheral speed up to 80 m/s.
• Efficiencies up to 99%.
• Compact design.
• 25% improved tooth jump resistance.
• Long service life and maintenance-free.

NOTE
For correct usage of belt please request Gates’ Synchronous Belt Drive Design Manual (E2/20099).

 

Pitch
m

T
mm

B
mm

3M
5M

3.0
5.0

1.2
2.1

2.4
3.8

 


 
E-Z Download
What kind of file is this? Powergrip® HTD® 3M & 5M 6,400 KB
(6.2 MB)

 
Product Literature Toolbar
  Print Format
  Email a Friend