Gates EuropeWorldwide
Europe/Africa
English (EU)
Europe/Africa: English (EU) français Russkij Deutsch Español Polski Italiano Türkçe Nederlands CeÅ¡tina
Racing Radiator Caps
 

The Stant Racing Radiator Caps are specialty parts for use on high-performance cooling systems.  Caps are available in 18 to 22, 21 to 25 and 28 to 32 pound ranges.  Caps are available for mini (32mm ID, 16mm deep) and standard SAE "A" size (2 1/8" OD, 3/4" deep) filler necks.

10361 (19-21 pounds)
10362 (22-24 pounds)
These two caps fit the mini (32mm ID, 16mm deep) filler neck.  Both include an upper gasket so they are suitable for both open (no recovery bottle) and closed (recovery bottle) cooling systems.

10371 (18-22 pounds)10373RadCap
10372 (21-25 pounds)
10373 (28-32 pounds)
These caps fit standard SAE "A" size (2 1/8" OD, 3/4" deep) filler necks.  These do not include an upper gasket, so they are for use on open cooling systems only.

10381 (18-22 pounds)10382RadCap
10382 (21-25 pounds)
These are Stant Lev-R-Vent style racing radiator caps that fit the standard SAE "A" size (2 1/8" OD, 3/4" deep) filler necks.  They inlcude an upper gasket, so they are for use on open or closed cooling systems.

10391 (18-22 pounds)10392RadCap
10392 (21-25 pounds)
10393 (28-32 pounds)
These are Stant Swiv-el design caps that fit the standard SAE "A" size (2 1/8" OD, 3/4" deep) filler necks.  They inlcude an upper gasket, so they are for use on open or closed cooling systems.

WARNING:   These are high pressure radiator caps made for use on race cars only.  Do not use them on passenger cars.  Pressure test the complete cooling system to the maximum level of pressure indicated on the box.  Failure to test the cooling system to the proper pressure prior to installing the cap may result in damage to the cooling system or bodily injury.

CarCareAware     NASCAR Performance - Small


 
Product Literature Toolbar
  Print Format
  Email a Friend