Gates EuropeWorldwide
Europe/Africa
English (EU)
Europe/Africa: English (EU) français Russkij Deutsch Español Polski Italiano Türkçe Nederlands CeŇ°tina

                 Defroster hose

DefrosterHose(Product type 7768)

A hose that shapes and cuts easily. Recommended for low-pressure or suction applications such as defrosters, air ducts and air intakes. Approved for Marine applications.

  • Closely woven, rubber-impregnated fabric
  • Strong helical wire increases flexibility
  • Resistant to heat, coolants, abrasion, tear and weathering
  • Temperature range from -40°C to +93°C

Packaging:
1.83 m length (6 ft) per carton. Individually boxed in compressed form.

 


 
Product Literature Toolbar
  Print Format
  Email a Friend