Gates EuropeWorldwide
Europe/Africa
English (EU)
Europe/Africa: English (EU) français Russkij Deutsch Español Polski Italiano Türkçe Nederlands Ceština

                   Low permeation fuel hose


low permeation fuel hose (Product type 4219)

A very high-quality hose that meets the latest environmental standards and requirements.
  • Fluoroelastomer tube liner resists permeation of alcohol and sour gas
  • Tube resists heat, sour gas and fuel (leaded, unleaded and alcohol based petrol, diesel, biodiesel)
  • Cover resists heat, ozone and abrasion
  • Polyester braid reinforcement
  • Working pressure up to 1.2 MPa (12 kg/cm²)
  • Temperature range from -35°C to +150°
  • Meets requirements of SAE 30R9
Recommended for clamped hose applications on fuel systems.
Do not use for in-tank applications and LPG.
Not designed to replace coupled hose assemblies on fuel injected engines.

 

 


 
Product Literature Toolbar
  Print Format
  Email a Friend