Gates EuropeWorldwide
Europe/Africa
English (EU)
Europe/Africa: English (EU) français Russkij Deutsch Español Polski Italiano Türkçe Nederlands Ceština
                 Textile covered fuel line hose
  

Fuel_hose_textile(Product type 4324)

A small-diameter hose with a durable and oil resistant textile cover.
The hose provides a dependable and safe service on fuel circuits in passenger cars.

  • The tube resists heat, fuel (leaded and unleaded petrol, diesel) and oil
  • The braided textile cover reinforces the hose and is resistant to heat, ozone and weathering
  • Working pressure up to 0.6 MPa (6 kg/cm²)
  • Temperature range from -35°C to +100°C

    Recommended for clamped hose applications on fuel systems in passenger cars.
    Do not use for in-tank applications, sour gas, LPG and biodiesel.
    Not designed to replace coupled hose assemblies on fuel injected engines.
    All reels fit Gates fuel line hose merchandiser.

     


  •  
    Product Literature Toolbar
      Print Format
      Email a Friend