Gates EuropeWorldwide
Europe/Africa
English (EU)
Europe/Africa: English (EU) français Russkij Deutsch Español Polski Italiano Türkçe Nederlands Ce┼ítina



 Wire-inserted Green Stripe® hose

Trucks, buses & tractors (Prod.type 4685)

FlexibleRadiatorHosePractical, flexible and long radiator hose replacing many different shapes of curved hose.
The built-in spiral wire enables it to bend to any required shape, with minimum strain on radiator and engine connections.

• Heavy-duty fabric reinforcement with helical wire

• Resistant to heat, grease and oil

• Temperature range from -40°C to +100°C

• Meets requirements of SAE 20R5, class C

Packaging:
1.52 m length (5 ft) per carton.

 


 
Product Literature Toolbar
  Print Format
  Email a Friend