Gates EuropeWorldwide
Europe/Africa
English (EU)
Europe/Africa: English (EU) français Russkij Deutsch Español Polski Italiano Türkçe Nederlands Ce┼ítina



 Extra Service Vulco-Flex® radiator hose

Trucks, buses & tractors (Prod.type 4284)

ExtraServiceVulcoFlex
Flexible radiator hose with built-in spiral wire. Approved for Marine applications. It is a permanent replacement hose, equalling the performance of moulded hose. The Vulco-Flex® hose can replace a multitude of curved hose sizes and shapes. Together with Gates’ straight and curved radiator hoses, this flexible quality hose allows optimum market coverage.

• Engineered to resist electrochemical degradation, the leading cause of hose failure

• The built-in steel spiral wire allows for medium sized curves without kinking or collapsing

• Polyester fabric ply reinforcement

• Easy to install: it vulcanises into shape without unnecessary strain on connections

• Resistant to coolants, oil and ozone

• Temperature range from -40°C to +125°C

• Meets requirements of SAE 20R5, type EC, class D2

• Available in different lengths, inside diameter range from 45 mm to 76 mm

For available sizes, please consult www.gatesautocat.com.

 

 


 
Product Literature Toolbar
  Print Format
  Email a Friend