Gates EuropeWorldwide
Europe/Africa
English (EU)
Europe/Africa: English (EU) français Russkij Deutsch Español Polski Italiano Türkçe Nederlands Ce┼ítina



 Extra Service straight silicone hose

Trucks, buses & tractors (Prod. type 4171)

StraightSiliconeHoseThis straight silicone hose functions perfectly as radiator, heater or other coolant transfer hose in poorly
ventilated conditions. Gates’ silicone hose resists extreme temperatures and is easy to cut to size.

• Multiple layers of first grade silicone material

• Reinforced by high-temperature resistant knitted synthetic fibre

• Extra thick and resilient tube prevents cold-water leaks and hardening
under effect of heat

• Resistant to weathering, ozone, coolants and lubricating oil

• Temperature range from -40°C to +176°C

• Meets requirements of SAE 20R1, class A, standard wall

• Available in 1 m lengths, which can be cut to size with Gates hose cutter

 

 


 
Product Literature Toolbar
  Print Format
  Email a Friend