Gates EuropeWorldwide
Europe/Africa
English (EU)
Europe/Africa: English (EU) français Russkij Deutsch Español Polski Italiano Türkçe Nederlands CeÅ¡tina
Extremely high pressure hoses
 

               Extremely high pressure hoses

EFG6K

EFG6K

Recommended for: 
Extremely high pressure and high impulse applications such as hydrostatic transmissions. Compatible with biodegradable hydraulic fluids like synthetic esters, polyglycols and vegetable oils as well as petroleum-based fluids.
Couplings: GlobalSpiral™
Characteristics/benefits: Extremely flexible.
Superior flex impulse performance: tested to 1,000,000 impulse cycles at reduced bend radii.
80% of EN 856 4SP/4SH bend radius at rated working pressure.

EFG5K

EFG5K

Recommended for: 
Extremely high pressure and high impulse hydraulic applications. Compatible with biodegradable hydraulic fluids like synthetic esters, polyglycols and vegetable oils as well as petroleum-based fluids.
Couplings: GlobalSpiral™
Characteristics/benefits: Extremely flexible.
Superior flex impulse performance: tested to 1,000,000 impulse cycles.
80% of EN 856 4SP/4SH bend radius at rated working pressure.

EFG4K

EFG4K

Recommended for: 
Extremely high pressure and high impulse hydraulic applications. Compatible with biodegradable hydraulic fluids like synthetic esters, polyglycols and vegetable oils as well as petroleum-based fluids.
Couplings: GlobalSpiral™
Characteristics/benefits: Most flexible EN 856 R12 / SAE 100R12 hose in the industry.
Superior flex impulse performance: tested to 1,000,000 impulse cycles at 50% of EN 856 R12 and SAE 100R12 bend radii.
45% of EN 856 4SP bend radii.

EFG3K

G3K

Recommended for: 
Extremely high pressure and high impulse hydraulic applications.
Couplings: GlobalSpiral™
Characteristics/benefits: Extremely flexible.
Superior flex impulse performance: tested to 1,000,000 impulse cycles.
80% of EN 856 4SP bend radius at rated working pressure.

 

 


 
Product Literature Toolbar
  Print Format
  Email a Friend