Gates EuropeWorldwide
Europe/Africa
English (EU)
Europe/Africa: English (EU) français Russkij Deutsch Español Polski Italiano Türkçe Nederlands Ceština

                    POWER CLEAN™ FLUSH TOOL

 


POWER CLEAN™ FLUSH TOOL

Just like engine oil and transmission fluid, engine coolant deteriorates over time. It can also get contaminated with abrasive particles and foreign materials forming damaging deposits. As a result, it is very important to periodically flush the complete cooling system including the radiator, engine block and heater core. A complete flush is also critical before changing cooling system service parts.

With a conventional drain, flush and refill much of the contaminated coolant and harmful debris is left behind. It also does little to address the problem of severe accumulated debris. The use of Gates Power Clean™ Flush Tool with patented pulsating technology is the solution to overcoming these problems.

Using clean water and compressed air, this specialist tool safely removes accumulated debris and contaminants without the use of harsh chemicals or solvents. A complete set of tips and connectors allows the tool to be used on radiator necks, engine blocks and heater core tubes. The tool’s process allows air to pressurise the water to scrub deep into corners and crevices, removing trapped debris, and it automatically regulates the pressure to a safe level if a hard blockage exists, eliminating the possibility of damage to the system.

 


 
 
Product Literature Toolbar
  Print Format
  Email a Friend