Gates EuropeWorldwide
Europe/Africa
English (EU)
Europe/Africa: English (EU) français Russkij Deutsch Español Polski Italiano Türkçe Nederlands CeŇ°tina
Delta V-Belts

Gates Delta V-belts stand for a sharp price and performance in combination with trusted Gates quality. They provide the cost-effective solution for all your standard industry drives. The V-belt range consists of two V-belt types, Delta Classic™ and Delta Narrow™, to cover all your needs.

Construction features
Delta Classic™ and Delta Narrow™ share the same construction features (only sections and dimensions are different):
  • Quality rubber belt body
  • High-strength polyester tensile cords providing resistance to flexing forces, fatigue and shock loads
  • Flex-Weave® oil-resistant flip band offering good grip and protecting against abrasion
  • Specified to operate in a temperature range from -30°C to +70°C
  • Anti-static (ISO 1813) as well as REACH and RoHS 2 compliant
  • Good belt flexibility, stability and smooth-running operation guaranteed
  • All sizes meet Gates UNISET tolerances and can be installed without matching
Benefits that impact your business
  • Benefits that impact your business
  • Excellent priceperformance ratio
  • Trusted Gates quality that equals peace of mind
  • Made to run in all your standard industry drives
  • Available in all popular sections and belt lengths
 

 
Product Literature Toolbar
  Print Format
  Email a Friend