Gates EuropeWorldwide
Europe/Africa
English (EU)
Europe/Africa: English (EU) français Russkij Deutsch Español Polski Italiano Türkçe Nederlands CeŇ°tina
Special high / low temperature - G1H
 
 
RECOMMENDED FOR High temperature, medium pressure hydraulic applications such as engine compartments, foundries,…
TUBE NBR(Nitrile) based.
REINFORCEMENT One braid of high tensile steel wire.
COVER CSM(Chlorosulfinated polyethylene) based. MSHA approved.
TEMPERATURE RANGE -40°c to +135°c constant and +150°c intermittent. For water emulsions, etc. see page 86.
STANDARDS EN 853 1SN. SAE 100R1. ISO 1436 1SN R1 - high temperature.
COUPLINGS -4 to -20: MegaCrimp®; -24 to -32: GlobalSpiral™ Plus.
CHARACTERISTICS/BENEFITS
  • 50% of SAE 100R1 bend radius at rated working pressure.

 
E-Z Download
What kind of file is this? G1H 553 KB

 
Product Literature Toolbar
  Print Format
  Email a Friend