Gates EuropeWorldwide
Europe/Africa
English (EU)
Europe/Africa: English (EU) français Russkij Deutsch Español Polski Italiano Türkçe Nederlands CeŇ°tina
Special high / low temperature - G2H
 
 
RECOMMENDED FOR High temperature, high pressure hydraulic applications such as engine compartments, foundries,…
TUBE NBR(Nitrile) based.
REINFORCEMENT Two braids of high tensile steel wire.
COVER CSM (Chlorosulfinated polyethylene) based. MSHA approved.
TEMPERATURE RANGE -40°c to +135°c constant and +150°c intermittent. For water emulsions, etc. see page 86.
STANDARDS EN 853 2SN. SAE 100R2. ISO 1436 2SN R2 - high temperature.
COUPLINGS -20: MegaCrimp®; -24 to -32: GlobalSpiral™ Plus.
CHARACTERISTICS/BENEFITS
  • G2H hose is compatible with biodegradable hydraulic fluids like synthetic esters, polyglycols and vegetable oils as well as petroleum-based fluids.

 
E-Z Download
What kind of file is this? G2H 553 KB

 
Product Literature Toolbar
  Print Format
  Email a Friend