Gates EuropeWorldwide
Europe/Africa
English (EU)
Europe/Africa: English (EU) français Russkij Deutsch Español Polski Italiano Türkçe Nederlands CeŇ°tina
Special high / low temperature - M3KH
 
 
RECOMMENDED FOR High pressure hydraulic applications. Easy to route and to install in tight areas.
TUBE NBR (Nitrile) based.
REINFORCEMENT -4 to -8: one braid of high tensile steel wire; -10 to -16: two braids of high tensile steel wire.
COVER CR(Chloroprene) based. MSHA approved.
TEMPERATURE RANGE -40°c to +121°c. For water emulsions, etc. see page 86.
STANDARDS SAE 100R17. ISO 11237 R17 - high temperature. Meets or exceeds EN 857 1SC/2SC performance requirements.
COUPLINGS MegaCrimp®.
CHARACTERISTICS/BENEFITS
  • 70% of EN 857 2SC and 50% of EN 853 2SN bend radius at rated working pressure.
  • Superior flex impulse performance: tested to 600,000 impulse cycles.
  • Lightweight.
  • Alternative to spiral hoses in high pressure lines where flexibility is required.
  • M3KH hose is compatible with biodegradable hydraulic fluids like synthetic esters, polyglycols and vegetable oils as well as petroleum-based fluids.

 
E-Z Download
What kind of file is this? M3KH 553 KB

 
Product Literature Toolbar
  Print Format
  Email a Friend