Gates EuropeWorldwide
Europe/Africa
English (EU)
Europe/Africa: English (EU) français Russkij Deutsch Español Polski Italiano Türkçe Nederlands CeŇ°tina
Special high / low temperature - M4KH
 
 
RECOMMENDED FOR High pressure hydraulic applications. Easy to route and to install in tight areas.
TUBE NBR (Nitrile) based.
REINFORCEMENT Two braids of high tensile steel wire.
COVER CR(Chloroprene) based. MSHA approved.
TEMPERATURE RANGE -40°c to +121°c. For water emulsions, etc. see page 86.
STANDARDS SAE 100R19. ISO 11237 R19 - high temperature. Meets or exceeds EN 857 2SC performance requirements.
COUPLINGS MegaCrimp®.
CHARACTERISTICS/BENEFITS
  • 70% of EN 857 2SC and 50% of EN 853 2SN bend radius at rated working pressure.
  • Superior flex impulse performance: tested to 600,000 impulse cycles.
  • Lightweight.
  • Alternative to spiral hoses in high pressure lines where flexibility is required.
  • M4KH hose is compatible with biodegradable hydraulic fluids like synthetic esters, polyglycols and vegetable oils as well as petroleum-based fluids.

 
E-Z Download
What kind of file is this? M4KH 553 KB

 
Product Literature Toolbar
  Print Format
  Email a Friend