Gates EuropeWorldwide
Europe/Africa
English (EU)
Europe/Africa: English (EU) français Russkij Deutsch Español Polski Italiano Türkçe Nederlands Ceština
Exceeds ISO/EN/SAE standard - G3H
 
 
RECOMMENDED FOR High temperature, low pressure hydraulic oil lines, anti-freeze solutions and water.
TUBE NBR (Nitrile) based.
REINFORCEMENT Two fibre braids.
COVER CR(Chloroprene) based.
TEMPERATURE RANGE -40°c to +135°c constant and +150°c intermittent. For water emulsions, etc. see page 86.
STANDARDS EN 854 R3. SAE 100R3. ISO 4079 R3 - high temperature.
COUPLINGS -4 to -10: MegaCrimp®; for replacement of crimped assemblies with larger inner diameter we recommend to use ACR MegaTech™, see page 61.

 
E-Z Download
What kind of file is this? G3H 830 KB

 
Product Literature Toolbar
  Print Format
  Email a Friend