Gates EuropeWorldwide
Europe/Africa
English (EU)
Europe/Africa: English (EU) français Russkij Deutsch Español Polski Italiano Türkçe Nederlands Ceština
Exceeds ISO/EN/SAE standard - TH8
 
 
RECOMMENDED FOR High pressure hydraulic applications, especially material handling equipment with mast and pulley systems like forklifts, aerial lifting, hydraulic boom cranes and many others.
TUBE PA(Nylon) based.
REINFORCEMENT Two fibre braids.
COVER PU(Polyurethane) based. Black TH8 is perforated for use in general hydraulic and pneumatic service.
TEMPERATURE RANGE -53°c to +93°c. Maximum of +70°c for water, water/oil emulsions and water glycol.
STANDARDS SAE 100R8. ISO 3949 R8. EN 855 R8.
COUPLINGS MegaCrimp®.

 
E-Z Download
What kind of file is this? TH8 830 KB

 
Product Literature Toolbar
  Print Format
  Email a Friend