Gates EuropeWorldwide
Europe/Africa
English (EU)
Europe/Africa: English (EU) français Russkij Deutsch Español Polski Italiano Türkçe Nederlands Ceština
Exceeds ISO/EN/SAE standard - G1
 
 
RECOMMENDED FOR Medium pressure hydraulic applications.
TUBE NBR(Nitrile) based.
REINFORCEMENT One braid of high tensile steel wire.
COVER NBR/PVC based. MSHA approved.
TEMPERATURE RANGE -40°c to +100°c constant and +121°c intermittent. For water emulsions, etc. see page 86.
STANDARDS EN 853 LSN. SAE 100RL. ISO 1436 LSN RL.
COUPLINGS -4 to -20: MegaCrimp®; -24, -32: GlobalSpiral™ Plus.
TYPE APPROVALS DNV, GL, LR, BV and MOD.
CHARACTERISTICS/BENEFITS
  • 50% of SAE 100R1 bend radius at rated working pressure.
  • Superior flex impulse performance: tested to 600,000 impulse cycles.
  • G1 hose is compatible with biodegradable hydraulic fluids like synthetic esters, polyglycols and vegetable oils as well as petroleum-based fluids.
OPTIONAL G1H: for high-temperature applications, Gates recommends the G1H range up to 135°c constant. Please refer to page 52.

 
E-Z Download
What kind of file is this? G1 830 KB

 
Product Literature Toolbar
  Print Format
  Email a Friend