Gates EuropeWorldwide
Europe/Africa
English (EU)
Europe/Africa: English (EU) français Russkij Deutsch Español Polski Italiano Türkçe Nederlands Ceština
Constant pressure - M3KDL-XTF
 
 
RECOMMENDED FOR High pressure hydraulic applications. Easy to route and to install in tight areas.
TUBE NBR(Nitrile) based.
REINFORCEMENT One braid of high tensile steel wire
COVER XtraTuff™. MSHA approved.
TEMPERATURE RANGE -40°c to +100°c constant and +121°c intermittent. For water emulsions, etc. see page 86.
STANDARDS SAE 100R17. ISO 11237 R17. Meets or exceeds EN 857 1SC performance requirements.
COUPLINGS MegaCrimp®.
CHARACTERISTICS/BENEFITS
  • 70% of EN 857 1SC and 50% of EN 853 1SN bend radius at rated working pressure.
  • Superior flex impulse performance: tested with MegaCrimp® to 600,000 impulse cycles.
  • Lightweight.
  • M3K hose is compatible with biodegradable hydraulic fluids like synthetic esters, polyglycols and vegetable oils as well as petroleum-based fluids.
  • Gates special XtraTuff™ cover which offers 25 times the abrasion resistance of the standard M3K cover as per ISO 6945.
IMPORTANT Gates recommends minimum split length of 250 mm depending on the application. Do not expose hose reinforcement when splitting hoses.

 
E-Z Download
What kind of file is this? M3KDL-XTF 704 KB

 
Product Literature Toolbar
  Print Format
  Email a Friend