Gates EuropeWorldwide
Europe/Africa
English (EU)
Europe/Africa: English (EU) français Russkij Deutsch Español Polski Italiano Türkçe Nederlands Ceština
Constant pressure - EFG6K
 
 
RECOMMENDED FOR Extremely high pressure and high impulse applications such as hydrostatic transmissions.
TUBE NBR(Nitrile) based.
REINFORCEMENT Four (six for -20, -24) alternating layers of spiralled, high tensile steel wire.
COVER CR(Chloroprene) based. MSHA approved.
TEMPERATURE RANGE -40°c to +121°c. For water emulsions, etc. see page 86.
STANDARDS Gates proprietary. SAE 100R15. ISO 3862 r15. Meets or exceeds performance requirements of EN 856 4SP (-8) and EN 856 4SH (-12, -16).
COUPLINGS -6 to -20: GlobalSpiral™; -24: GlobalSpiral™ high.
TYPE APPROVALS DNV, GL, LR, BV, ABS and MOD.
CHARACTERISTICS/BENEFITS
  • Extremely flexible.
  • Superior flex impulse performance: tested to 1,000,000 impulse cycles at 50% of SAE 100R15 bend radii.
  • 40% of EN 856 4SP/4SH bend radius at rated working pressure.
  • EFG6K hose is compatible with biodegradable hydraulic fluids like synthetic esters,polyglycols and vegetable oils as well as petroleum-based fluids.
OPTIONAL EFG6K-MTF: the complete range of EFG6K is also available with the Gates special MegaTuff™ cover which offers 300 times the abrasion resistance of the standard EFG6K cover as per ISO 6945, superior ozone and weathering resistance.
IMPORTANT Please consult Gates Product Application Engineers for use of MegaTuff™ hose in reverse bending applications or for constant bending at minimum bend radius.

 
E-Z Download
What kind of file is this? EFG6K 704 KB

 
Product Literature Toolbar
  Print Format
  Email a Friend