Gates EuropeWorldwide
Europe/Africa
English (EU)
Europe/Africa: English (EU) français Russkij Deutsch Español Polski Italiano Türkçe Nederlands Ceština
PowerBand® V-Belts - Predator® PowerBand®

Gates Predator® V-belts, Gates’ most recent addition to the range, are the markets’ leading V-belts. Unique in their extreme robustness and high load carrying capability they are unrivalled. They are excellent problem solvers that perform well in harsh environments and in extremely demanding applications where standard V-belts have performance issues. Where standard V-belts don’t meet the challenge, Gates Predator® V-belts are the solution!

The Predator® belt difference is in the construction: they have the highest power density of any V-belt and virtually zero stretch because of the use of high strength, high modulus aramid tensile cords. Gates Predator® V-belts are available both as Powerband® and single belts in SPBP, SPCP, 9JP, 15JP and

Construction features
  • Aramid tensile cords provide extraordinary strength, durability and virtually zero stretch.
  • Double fabric cover offers extreme abrasion and wear resistance.
  • Specially treated extra tough cover withstands slip and shear forces at peak loads without generating excessive heat and resists penetration by foreign materials.®
  • Chloroprene rubber compounds provide superb oil and heat resistance.
  • Non-rubber surfaced cover allows momentary slippage due to excessive overloads without damaging the belt.
Advantages
  • At least 40% higher power ratings than standard construction V-belts.
  • No need for constant belt re-tensioning.
  • Less maintenance, less downtime.
  • Available in Powerband® and single belt construction: Powerband® belts feature a multiple layer tie band that provides excellent lateral rigidity to prevent belts from turning over or from coming off the drive. Single belts are specially designed for applications where Powerband® belts are not an option, e.g. where debris needs to pass through the space between individual belts without damaging the belt section.

European production: static conductive (ISO 1813).

 

Sections and nominal dimensions

  

Pitch mm

Width mm

Heigth mm

SPBP

SPCP

9JP

15JP

8VP

19.00

25.50

10.30

17.50

28.60

16

22

10

16

26

13

18

8

13

23

 

 
E-Z Download
What kind of file is this? Predator® PowerBand® 209 KB

 
Product Literature Toolbar
  Print Format
  Email a Friend